Active
High Voltage Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
Dual center tap Schottky rectifier designed for high frequency switch mode power supply.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.63 | 0% |
| 10-99 | $0.39 | 38% |
| 100-500 | $0.38 | 40% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
Dual center tap Schottky rectifier designed for high frequency switch mode power supply.
|