Active
Automotive 45 V, 20 A dual Power Schottky Rectifier
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | D2PAK |
Dual center tap Schottky rectifier suited for high frequency DC to DC converters.
Packaged in D2PAK, this device is especially intended for use in low voltage, high frequency inverters, free wheeling and polarity protection applications.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.89 | 0% |
| 10-99 | $1.15 | 39% |
| 100-499 | $0.76 | 60% |
| 500 | $0.58 | 69% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | D2PAK |
Dual center tap Schottky rectifier suited for high frequency DC to DC converters.
Packaged in D2PAK, this device is especially intended for use in low voltage, high frequency inverters, free wheeling and polarity protection applications.
|