Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
100 V, 20 A dual Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | D2PAK |
Dual center tap Schottky rectifier designed for high frequency miniature switch mode power supplies such as adaptors and on-board DC-DC converters.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.88 | 2% |
| 10-99 | $0.85 | 54% |
| 100-499 | $0.71 | 61% |
| 500 | $0.62 | 67% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | D2PAK |
Dual center tap Schottky rectifier designed for high frequency miniature switch mode power supplies such as adaptors and on-board DC-DC converters.
|