Active
Automotive 100 V, 20 A dual Power Schottky Rectifier
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | D2PAK |
Dual center tap Schottky rectifier designed for high frequency miniature switched mode power supplies such as adaptators and on board DC/DC converters for automotive applications.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.61 | 27% |
| 10-99 | $1.04 | 53% |
| 100-499 | $0.88 | 60% |
| 500 | $0.70 | 68% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | D2PAK |
Dual center tap Schottky rectifier designed for high frequency miniature switched mode power supplies such as adaptators and on board DC/DC converters for automotive applications.
|