Shipping Delay: Due to the backlog of orders caused by severe weather, order processing and shipping may be delayed. Thank you for understanding!
STPS20H100CT

STPS20H100CT

Active

STPS20H100CR

100 V, 20 A dual Power Schottky Rectifier

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameI2PAK

Dual center tap Schottky rectifier designed for high frequency miniature switch mode power supplies such as adaptors and on-board DC-DC converters.

Key features
  • Negligible switching losses
  • High junction temperature capability
  • Low leakage current
  • Good trade off between leakage current and forward voltage drop
  • Avalanche rated
  • Insulated package: TO-220FPAB
    • Insulating voltage = 2000 VRMS sine
  • ECOPACK®2 compliant component for D²PAK on demand
Out of Stock
Quantity $ per unit Savings
1-500$3.930%
Contact sales
$3.93
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameI2PAK

Dual center tap Schottky rectifier designed for high frequency miniature switch mode power supplies such as adaptors and on-board DC-DC converters.

Key features
  • Negligible switching losses
  • High junction temperature capability
  • Low leakage current
  • Good trade off between leakage current and forward voltage drop
  • Avalanche rated
  • Insulated package: TO-220FPAB
    • Insulating voltage = 2000 VRMS sine
  • ECOPACK®2 compliant component for D²PAK on demand