Active
Low Drop Power Schottky Rectifier
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
Dual center tap Schottky rectifier suited to Switched Mode Power Supplies and high frequency DC to DC converters.
Packaged in TO-220AB and D2PAK, this device is especially intended for use as a rectifier at the secondary of 3.3 V SMPS units.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.07 | 0% |
| 10-99 | $1.10 | 47% |
| 100-499 | $0.85 | 59% |
| 500 | $0.68 | 67% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
Dual center tap Schottky rectifier suited to Switched Mode Power Supplies and high frequency DC to DC converters.
Packaged in TO-220AB and D2PAK, this device is especially intended for use as a rectifier at the secondary of 3.3 V SMPS units.
|