Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today.

STPS20L45CG-TR

STPS20L45CG-TR

STPS20L45CFP

STPS20L45CFP

STPS20L45CT

Active

Low Drop Power Schottky Rectifier

Quantity $ per Unit Savings
1 - 9$1.810%
10 - 99$1.6410%
100 - 499$1.3227%
500$1.0940%
Contact Sales
In stock
$1.81
Parameter NameParameter Value
Operating RangeIndustrial
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTO-220AB

Dual center tap Schottky rectifiers designed for high frequency switched mode power supplies and DC to DC converters.


These devices are intended for use in low voltage, high frequency inverters, free-wheeling and polarity protection applications.

Key features
  • Low forward voltage drop meaning very small conduction losses
  • Insulated package: TO-220FPAB\t\t insulating voltage = 2000 V DC\t\t capacitance = 12 pF\t\t
  • Low switching losses allowing high frequency operation
  • Avalanche capability specified