Active
Low Drop Power Schottky Rectifier
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
Dual center tab Schottky rectifier suited for SMPS and high frequency DC to DC converters.
Packaged in TO-220AB and D2PAK, the STPS20L60C is intended for use in high frequency inverters.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.25 | 0% |
| 10-99 | $0.46 | 63% |
| 100-499 | $0.44 | 65% |
| 500 | $0.43 | 66% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
Dual center tab Schottky rectifier suited for SMPS and high frequency DC to DC converters.
Packaged in TO-220AB and D2PAK, the STPS20L60C is intended for use in high frequency inverters.
|