Active
100 V, 20 A 3-lead single Low Drop Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
This single Schottky rectifier is suited for high frequency switch mode power supply.Packaged in TO-220AB, TO-220FPAB, D²PAK and I²PAK, the STPS20M100S is intended to be used in notebook, game station and desktop adaptors, providing in these applications a good efficiency at both low and high...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.39 | 2% |
| 10-99 | $2.24 | 48% |
| 100-499 | $2.03 | 53% |
| 500 | $1.67 | 61% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
This single Schottky rectifier is suited for high frequency switch mode power supply.Packaged in TO-220AB, TO-220FPAB, D²PAK and I²PAK, the STPS20M100S is intended to be used in notebook, game station and desktop adaptors, providing in these applications a good efficiency at both low and high...
Read More
|