Active
60 V, 20 A Low Drop Power Schottky rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AC |
The STPS20M60D is a single diode Schottky rectifier, suited for high frequency switch mode power supply.Packaged in TO-220AC,this device is intended to be used in notebook, game station and desktop adapters, providing in these applications a good efficiency at both low and high...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.75 | 70% |
| 10-499 | $0.73 | 70% |
| 500 | $0.72 | 71% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AC |
The STPS20M60D is a single diode Schottky rectifier, suited for high frequency switch mode power supply.Packaged in TO-220AC,this device is intended to be used in notebook, game station and desktop adapters, providing in these applications a good efficiency at both low and high...
Read More
|