Active
100 V, 2 x 10A Low Leakage Power schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
Schottky barrier rectifier designed for high frequency miniature switched mode power supplies such as adaptators and on board dc/dc converters. The device is packaged in TO-220AB, I2PAK and TO-220FPAB.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.04 | 2% |
| 10-99 | $0.98 | 51% |
| 100-499 | $0.88 | 56% |
| 500 | $0.69 | 65% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
Schottky barrier rectifier designed for high frequency miniature switched mode power supplies such as adaptators and on board dc/dc converters. The device is packaged in TO-220AB, I2PAK and TO-220FPAB.
|