📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

STPS20SM60D

NRND

60 V, 20 A Low leakage Power Schottky rectifier

Quantity $ per Unit Savings
1 - 9$1.440%
10 - 99$1.2910%
100 - 499$1.0130%
500$0.8342%
Contact Sales
In stock
$1.44
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AC

The STPS20SM60D is a single diode Schottky rectifier, suited for high frequency switch mode power supply.


Packaged in TO-220AC,this device is intended to be used in notebook, game station and desktop adapters, providing in these applications a good efficiency at both low and high load.

Key features
  • High current capability
  • Avalanche rated
  • Low forward voltage drop
  • High frequency operation