📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

STPS2150A

STPS2150A

STPS2150

STPS2150

STPS2150AFN

NRND

150 V, 2 A Power Schottky Rectifier

Quantity $ per Unit Savings
1 - 9$0.440%
10 - 99$0.3619%
100 - 400$0.2445%
Contact Sales
In stock
$0.44
Parameter NameParameter Value
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMA Flat

This 150 V power Schottky rectifier is ideal for switch mode power supplies on up to 24 V rails and high frequency converters.


Packaged in SMA, SMA Flat Notch and axial, the STPS2150 is optimized for use in consumer and computer applications where low drop forward voltage is required to reduce power dissipation.

Key features
  • Negligible switching losses
  • Low forward voltage drop for higher efficiency and extended battery life
  • Low thermal resistance
  • Surface mount miniature package
  • Avalanche capability specified
  • ECOPACK2 compliant