Active
170 V, 2 A Power Schottky rectifier
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMA Flat |
The STPS2170 is a 170 V Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packaged in SMA Flat and SMA Flat Notch, the STPS2170 is ideal for use in low voltage, high frequency inverters, freewheeling and polarity protection. Also ideal for all LED...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.60 | 2% |
| 10-99 | $0.37 | 37% |
| 100-499 | $0.24 | 60% |
| 500 | $0.18 | 70% |
| 500 + |
Contact sales |
|
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMA Flat |
The STPS2170 is a 170 V Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packaged in SMA Flat and SMA Flat Notch, the STPS2170 is ideal for use in low voltage, high frequency inverters, freewheeling and polarity protection. Also ideal for all LED...
Read More
|