🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!
📢 Announcement: Orders placed during the US holiday season will begin processing on or after Dec. 1st. 📢
🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
Active
200 V, 2 A High Voltage Power Schottky diode
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB |
This device is a 200 V Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packaged in SMB, SMBflat, this device is especially intended for use in low voltage, high frequency inverters, freewheeling and polarity protection. Also ideal for all LED lighting...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.33 | 1% |
| 10-99 | $0.25 | 25% |
| 100-499 | $0.22 | 33% |
| 500 | $0.19 | 41% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB |
This device is a 200 V Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packaged in SMB, SMBflat, this device is especially intended for use in low voltage, high frequency inverters, freewheeling and polarity protection. Also ideal for all LED lighting...
Read More
|