Active
200 V, 2 A High Voltage Power Schottky diode
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB Flat |
This device is a 200 V Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packaged in SMB, SMBflat, this device is especially intended for use in low voltage, high frequency inverters, freewheeling and polarity protection. Also ideal for all LED lighting...
Read More
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB Flat |
This device is a 200 V Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packaged in SMB, SMBflat, this device is especially intended for use in low voltage, high frequency inverters, freewheeling and polarity protection. Also ideal for all LED lighting...
Read More
|