Active
45 V, 240 A dual Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | ISOTOP |
Dual power Schottky rectifier suited for switched mode power supply and high frequency DC to DC converters.
Packaged in ISOTOP, this device is especially intended for use in low voltage, high frequency inverters, free wheeling and polarity protection applications.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $26.79 | 2% |
| 10-99 | $19.89 | 24% |
| 100-500 | $17.80 | 32% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | ISOTOP |
Dual power Schottky rectifier suited for switched mode power supply and high frequency DC to DC converters.
Packaged in ISOTOP, this device is especially intended for use in low voltage, high frequency inverters, free wheeling and polarity protection applications.
|