Active
45 V, 25 A dual Power Schottky rectifier
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | D2PAK |
Dual center tab Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.
This device is especially intended for use in low voltage, high frequency inverters, free-wheeling and polarity protection applications.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.80 | 0% |
| 10-99 | $1.15 | 36% |
| 100-499 | $0.77 | 57% |
| 500 | $0.61 | 66% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | D2PAK |
Dual center tab Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.
This device is especially intended for use in low voltage, high frequency inverters, free-wheeling and polarity protection applications.
|