Active
Automotive 45 V, 25 A dual D²PAK Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | D2PAK |
Dual center tap Schottky rectifier suited for switch mode power supply and high frequency DC to DC converters. This device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection applications.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.91 | 45% |
| 10-99 | $1.22 | 8% |
| 100-499 | $0.84 | 36% |
| 500 | $0.71 | 46% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | D2PAK |
Dual center tap Schottky rectifier suited for switch mode power supply and high frequency DC to DC converters. This device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection applications.
|