Act fast! Use SEP22BOARDS at checkout to get free shipping on  USB Type-C applications .

STPS2545CG-TR

STPS2545CG-TR

STPS2545CT

Active

45 V, 25 A dual Power Schottky rectifier

Quantity $ per Unit Savings
1 - 9$2.220%
10 - 99$2.0010%
100 - 499$1.6127%
500$1.3240%
Contact Sales
In stock
$2.21
Parameter NameParameter Value
Operating RangeIndustrial
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB

Dual center tab Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.


This device is especially intended for use in low voltage, high frequency inverters, free-wheeling and polarity protection applications.

Key features
  • Very small conduction losses
  • Negligible switching losses
  • Extremely fast switching
  • Low thermal resistance
  • Avalanche capability specified
  • High frequency operation
  • ECOPACK®2 compliant component (on demand for D²PAK)