Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today.

STPS2H100U

STPS2H100U

STPS2H100A

STPS2H100A

STPS2H100AFN

Active

100 V, 2 A Power Schottky Rectifier

Quantity $ per Unit Savings
1 - 9$0.450%
10 - 99$0.3718%
100 - 499$0.2544%
500$0.1958%
Contact Sales
Out of stock
$0.45
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameSMA Flat

This Schottky rectifier is designed for high frequency miniature switched mode power supplies such as adaptors and on board DC/DC converters.


Packaged in SMA, SMA Flat, SMB, SMB Flat and SMA Flat Notch, the STPS2H100 is ideal for use in lighting and telecom power applications.

Key features
  • Negligible switching losses
  • High junction temperature capability
  • Low leakage current
  • Good trade-off between leakage current and forward voltage drop
  • Avalanche capability specified
  • ECOPACK2 component