📢 $9.99 flat rate shipping in EMEA countries! Ends April 30th - Don't Miss Out!. 🛒 Shop now
Active
Free
Automotive 100 V, 2 A SMA SMB Power Schottky Rectifier
Operating Range | Automotive |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 175.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | SOD128 Flat |
This high quality Schottky barrier rectifier device is designed for high frequency miniature switched mode power supplies such as adaptors or on-board DC/DC converters for automotive applications.Packaged in SMB, SMA and SOD128Flat, the STPS2H100-Y provides a high level of performance in compact...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.42 | 0% |
10-99 | $0.33 | 21% |
100-120 | $0.25 | 41% |
120 + |
Contact sales |
Operating Range | Automotive |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 175.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | SOD128 Flat |
This high quality Schottky barrier rectifier device is designed for high frequency miniature switched mode power supplies such as adaptors or on-board DC/DC converters for automotive applications.Packaged in SMB, SMA and SOD128Flat, the STPS2H100-Y provides a high level of performance in compact...
Read More
|