Active
Automotive 100 V, 2 A SMA SMB Power Schottky Rectifier
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SMA |
This high quality Schottky barrier rectifier device is designed for high frequency miniature switched mode power supplies such as adaptors or on-board DC/DC converters for automotive applications.Packaged in SMB, SMA and SOD128Flat, the STPS2H100-Y provides a high level of performance in compact...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.41 | 0% |
| 10-99 | $0.25 | 40% |
| 100-499 | $0.22 | 47% |
| 500 | $0.17 | 60% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SMA |
This high quality Schottky barrier rectifier device is designed for high frequency miniature switched mode power supplies such as adaptors or on-board DC/DC converters for automotive applications.Packaged in SMB, SMA and SOD128Flat, the STPS2H100-Y provides a high level of performance in compact...
Read More
|