📢 Limited time offer – Buy One Get One Free on Intelligent Power Switch boards. Use code DV-IPS-BOGO-12 at checkout! Order now
Active
Automotive 100 V, 2 A SMA SMB Power Schottky Rectifier
Operating Range | Automotive |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 175.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | SMB |
This high quality Schottky barrier rectifier device is designed for high frequency miniature switched mode power supplies such as adaptors or on-board DC/DC converters for automotive applications.Packaged in SMB, SMA and SOD128Flat, the STPS2H100-Y provides a high level of performance in compact...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.53 | 0% |
10-99 | $0.34 | 36% |
100-250 | $0.24 | 55% |
250 + |
Contact sales |
Operating Range | Automotive |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 175.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | SMB |
This high quality Schottky barrier rectifier device is designed for high frequency miniature switched mode power supplies such as adaptors or on-board DC/DC converters for automotive applications.Packaged in SMB, SMA and SOD128Flat, the STPS2H100-Y provides a high level of performance in compact...
Read More
|