Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today.

STPS2L25U

STPS2L25U

STPS2L25AFN

Active

Free

25 V, 2 A Low Drop Power Schottky

Quantity $ per Unit Savings
1 - 9$0.391%
10 - 99$0.3218%
100 - 499$0.2244%
500$0.1658%
Contact Sales
In stock
$0.39
or
Parameter NameParameter Value
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameSMA Flat

Single Schottky rectifier suited to switched mode power supplies and high frequency DC to DC converters.


Packaged in SMB, SMB flat for thermal resistance characteristic improvement, this device is especially intended for use in parallel with MOSFETs in synchronous rectification.

Key features
  • Very low forward voltage drop for less power dissipation
  • Avalanche capability specified
  • Optimized conduction/reverse losses trade-off which means the highest efficiency in the applications