STPS2L40UF

STPS2L40UF

STPS2L40U

STPS2L40U

STPS2L40AFN

Active

Free

40 V, 2 A Low Drop Power Schottky

Quantity $ per Unit Savings
1 - 9$0.401%
10 - 99$0.3317%
100 - 499$0.2344%
500$0.1758%
Contact Sales
In stock
$0.40
or
Parameter NameParameter Value
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameSMA Flat
Key features
  • Very small conduction losses
  • Low forward voltage drop
  • Negligible switching losses
  • Avalanche capability specified
  • Surface mount miniature package