Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
40 V, 2 A Low Drop Power Schottky Rectifier
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB |
Single chip Schottky rectifiers designed for high frequency miniature switched mode power supplies such as adaptors and on board DC/DC converters.Packaged in SMB, SMA Flat, SMA Flat Notch and SMB Flat, the STPS2L40 is ideal for surface mounting and used in low voltage, high frequency inverters,...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.62 | 2% |
| 10-99 | $0.28 | 55% |
| 100-499 | $0.24 | 60% |
| 500 | $0.18 | 70% |
| 500 + |
Contact sales |
|
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB |
Single chip Schottky rectifiers designed for high frequency miniature switched mode power supplies such as adaptors and on board DC/DC converters.Packaged in SMB, SMA Flat, SMA Flat Notch and SMB Flat, the STPS2L40 is ideal for surface mounting and used in low voltage, high frequency inverters,...
Read More
|