Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
40 V, 2 A Low Drop Power Schottky Rectifier
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB Flat |
Single chip Schottky rectifiers designed for high frequency miniature switched mode power supplies such as adaptors and on board DC/DC converters.Packaged in SMB, SMA Flat, SMA Flat Notch and SMB Flat, the STPS2L40 is ideal for surface mounting and used in low voltage, high frequency inverters,...
Read More
|
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB Flat |
Single chip Schottky rectifiers designed for high frequency miniature switched mode power supplies such as adaptors and on board DC/DC converters.Packaged in SMB, SMA Flat, SMA Flat Notch and SMB Flat, the STPS2L40 is ideal for surface mounting and used in low voltage, high frequency inverters,...
Read More
|