Active
60 V, 2 A Low Drop Power Schottky Rectifier
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMA |
This 60 V power Schottky rectifier is ideal for switch mode power supplies and high frequency converters.
Packaged in SMA, SMA Flat Notch, axial and SMB Flat, the STPS2L60 is optimized for use in low voltage, high frequency inverters and small battery chargers.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.37 | 1% |
| 10-99 | $0.25 | 34% |
| 100-499 | $0.19 | 48% |
| 500 | $0.14 | 61% |
| 500 + |
Contact sales |
|
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMA |
This 60 V power Schottky rectifier is ideal for switch mode power supplies and high frequency converters.
Packaged in SMA, SMA Flat Notch, axial and SMB Flat, the STPS2L60 is optimized for use in low voltage, high frequency inverters and small battery chargers.
|