📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

STPS2L60UF

STPS2L60UF

STPS2L60AFN

NRND

60 V, 2 A Low Drop Power Schottky

Quantity $ per Unit Savings
1 - 9$0.391%
10 - 99$0.3218%
100 - 480$0.2244%
Contact Sales
In stock
$0.39
Parameter NameParameter Value
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMA Flat

This 60 V power Schottky rectifier is ideal for switch mode power supplies and high frequency converters.


Packaged in SMA, SMA Flat Notch, axial and SMB Flat, the STPS2L60 is optimized for use in low voltage, high frequency inverters and small battery chargers.

Key features
  • Negligible switching losses
  • Low forward voltage drop for higher efficiency and extended battery life
  • Surface mount miniature package
  • Avalanche rated
  • ECOPACK2 compliant component