Active
Automotive 60 V, 2 A SOD123Flat Low Drop Power Schottky Rectifier
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SOD123Flat |
Single chip Schottky rectifiers suited to switched mode power supplies and high frequency DC to DC converters.Packaged in SOD123Flat, this device is especially intended for surface mounting and used in low voltage, high frequency inverters, free-wheeling and polarity protection in automotive...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.46 | 0% |
| 10-99 | $0.29 | 38% |
| 100-499 | $0.18 | 61% |
| 500 | $0.14 | 71% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SOD123Flat |
Single chip Schottky rectifiers suited to switched mode power supplies and high frequency DC to DC converters.Packaged in SOD123Flat, this device is especially intended for surface mounting and used in low voltage, high frequency inverters, free-wheeling and polarity protection in automotive...
Read More
|