🎅 Flat-rate shipping is live! - Only $5.99 worldwide delivery until Dec. 15th! No min purchase or code needed.

Active

STPS30120CT

120 V, 30 A dual TO-220 Power Schottky rectifier

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB

Dual center tap Schottky rectifier suited for high frequency switch mode power supply.Packaged in TO-220AB and TO-220AB narrow leads, the STPS30120C is optimized for use in notebook adaptors, LCD adaptors and desktop SMPS, providing in these applications a margin between the remaining voltages...
Read More

Key features
  • High junction temperature capability
  • Avalanche rated
  • Low leakage current
  • Good trade-off between leakage current and forward voltage drop
  • ECOPACK®2 compliant
In stock
Quantity $ per unit Savings
1-9$1.740%
10-99$1.4616%
100-499$1.1634%
500$0.9844%
Contact sales
$1.74
$1.74
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB

Dual center tap Schottky rectifier suited for high frequency switch mode power supply.Packaged in TO-220AB and TO-220AB narrow leads, the STPS30120C is optimized for use in notebook adaptors, LCD adaptors and desktop SMPS, providing in these applications a margin between the remaining voltages...
Read More

Key features
  • High junction temperature capability
  • Avalanche rated
  • Low leakage current
  • Good trade-off between leakage current and forward voltage drop
  • ECOPACK®2 compliant