Active
120 V, 30 A PowerFLAT Power Schottky rectifier
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerFLAT™ |
This power Schottky is suited for switch mode power supply and high frequency DC to DC converters.Packaged in PowerFLAT™ 5x6, the STPS30120DJF is optimized for use in low voltage high frequency inverters, free-wheeling and polarity protection applications.PowerFLAT™ is a trademark of...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.90 | 2% |
| 10-99 | $1.21 | 35% |
| 100-499 | $0.81 | 56% |
| 500 | $0.64 | 66% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerFLAT™ |
This power Schottky is suited for switch mode power supply and high frequency DC to DC converters.Packaged in PowerFLAT™ 5x6, the STPS30120DJF is optimized for use in low voltage high frequency inverters, free-wheeling and polarity protection applications.PowerFLAT™ is a trademark of...
Read More
|