Active
150 V, 2 x 15 A power Schottky
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
Dual center tap Schottky rectifier designed for high frequency switch mode power supply.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.95 | 0% |
| 10-99 | $1.75 | 41% |
| 100 | $1.29 | 56% |
| 100 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
Dual center tap Schottky rectifier designed for high frequency switch mode power supply.
|