Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
High Voltage Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | D2PAK |
Dual center tap Schottky rectifier designed for high frequency switch mode power supply.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.33 | 2% |
| 10-99 | $1.13 | 50% |
| 100-499 | $1.02 | 55% |
| 500 | $0.81 | 65% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | D2PAK |
Dual center tap Schottky rectifier designed for high frequency switch mode power supply.
|