🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!
🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
Active
High Voltage Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
Dual center tap Schottky rectifier designed for high frequency switch mode power supply.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.40 | 0% |
| 10-99 | $0.85 | 65% |
| 100-500 | $0.78 | 68% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
Dual center tap Schottky rectifier designed for high frequency switch mode power supply.
|