📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

STPS3045CGY-TR

Active

Automotive 45 V, 30 A dual Power Schottky Rectifier

Quantity $ per Unit Savings
1 - 9$1.540%
10 - 70$1.3810%
Contact Sales
Out of stock
$1.54
Parameter NameParameter Value
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameD2PAK

This device is a dual center tap Schottky rectifier suited for switch mode power supply and high frequency DC to DC converters.


Packaged in D2PAK, this device is especially intended for use in low voltage, high frequency inverters, free wheeling and polarity protection applications.

Key features
  • Very small conduction losses
  • Negligible switching losses
  • Extremely fast switching
  • Low thermal resistance
  • Avalanche rated
  • AEC-Q101 qualified