$5.99 flat-rate shipping WORLDWIDE! Now thru April 10 – no minimum purchase required. Shop now!
Active
45 V, 30 A PowerFLAT Power Schottky rectifier
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerFLAT™ |
This Schottky rectifier is ideally suited for switch mode power supply and high frequency DC to DC converters.Packaged in PowerFLAT™ 5x6, the STPS3045DJF is optimized for use in low voltage high frequency inverters, free-wheeling and polarity protection applications.Its low profile was especially...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.64 | 0% |
| 10-99 | $0.51 | 20% |
| 100-500 | $0.49 | 24% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerFLAT™ |
This Schottky rectifier is ideally suited for switch mode power supply and high frequency DC to DC converters.Packaged in PowerFLAT™ 5x6, the STPS3045DJF is optimized for use in low voltage high frequency inverters, free-wheeling and polarity protection applications.Its low profile was especially...
Read More
|