Active
High Voltage Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
High voltage dual Schottky rectifier suited for switchmode power supplies and other power converters.Packaged in TO-247, this device is intended for use in medium voltage operation, and particularly, in high frequency circuitries where low switching losses and low noise are...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.88 | 2% |
| 10-99 | $1.64 | 42% |
| 100-499 | $1.10 | 61% |
| 500 | $1.01 | 64% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
High voltage dual Schottky rectifier suited for switchmode power supplies and other power converters.Packaged in TO-247, this device is intended for use in medium voltage operation, and particularly, in high frequency circuitries where low switching losses and low noise are...
Read More
|