Active
100 V, 30 A dual TO-220, TO-247 Power Schottky rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
This dual Schottky rectifier is designed for high frequency miniature switch mode power supplies such as adaptors and on-board DC-DC converters.
Packaged in TO-200AB and TO-247, this STPS30H100C is optimized for use in high frequency inverters.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.78 | 2% |
| 10-99 | $0.84 | 51% |
| 100-499 | $0.75 | 57% |
| 500 | $0.61 | 65% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
This dual Schottky rectifier is designed for high frequency miniature switch mode power supplies such as adaptors and on-board DC-DC converters.
Packaged in TO-200AB and TO-247, this STPS30H100C is optimized for use in high frequency inverters.
|