STPS30H60CT

STPS30H60CT

STPS30H60CG-TR

STPS30H60CG-TR

Active

STPS30H60CFP

Power Schottky Rectifier

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220FPAB

Dual centre tab Schottky rectifier suited for high frequency switch mode power supply.Packaged in TO-220FPAB, TO-220AB, TO-247, I2PAK, and D2PAK, this device is intended to be used in notebook and LCD adaptors and desktop SMPS. In these applications the STPS30H60C provides a good margin between the...
Read More

Key features
  • High junction temperature capability
  • Avalanche rated
  • Low leakage current
  • Good trade-off between leakage current and forward voltage drop
  • High frequency operation
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220FPAB

Dual centre tab Schottky rectifier suited for high frequency switch mode power supply.Packaged in TO-220FPAB, TO-220AB, TO-247, I2PAK, and D2PAK, this device is intended to be used in notebook and LCD adaptors and desktop SMPS. In these applications the STPS30H60C provides a good margin between the...
Read More

Key features
  • High junction temperature capability
  • Avalanche rated
  • Low leakage current
  • Good trade-off between leakage current and forward voltage drop
  • High frequency operation