STPS30L120CR

STPS30L120CR

STPS30L120CT

STPS30L120CT

STPS30L120CFP Active

120 V, 30 A Low Drop Power Schottky Rectifier
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTO-220FPAB
Key Features
  • High junction temperature capability
  • Avalanche capability specified
  • Low forward voltage drop current
  • High frequency operation
  • Insulated package: TO-220FPAB
    • Insulating voltage = 1500 VRMS
  • ECOPACK®2 compliant

This dual center tap Schottky rectifier is optimized for high frequency switch mode power supplies.


Packaged in TO-220AB, I2PAK and TO-220FPAB, the STPS30L120C provides adaptor designers with an optimized price-performance ratio.

In stock:
$1.31
Range Unit Price Savings
1 - 9$1.310%
10 - 99$1.1215%
100 - 499$0.8535%
500$0.7146%
Contact Sales