🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
⚡ Limited time offer: Free samples and shipping until Dec. 26th! Use code: DV-UNIQUEID-FREE-1225 at checkout. 🚀 Shop now!
Active
Low Drop Power Schottky Rectifier
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | D2PAK |
Dual center tap Schottky rectifiers suited for Switch Mode Power Supply and high frequency DC to DC converters.Packaged in TO-220AB, D2PAK and I2PAK, these devices are intended for use in low voltage, high frequency inverters, free-wheeling and polarity protection...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.74 | 0% |
| 10-99 | $1.30 | 25% |
| 100-499 | $0.94 | 46% |
| 500 | $0.75 | 57% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | D2PAK |
Dual center tap Schottky rectifiers suited for Switch Mode Power Supply and high frequency DC to DC converters.Packaged in TO-220AB, D2PAK and I2PAK, these devices are intended for use in low voltage, high frequency inverters, free-wheeling and polarity protection...
Read More
|