Active
60 V, 30 A dual Low Drop Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | D2PAK |
These dual center tap Schottky rectifiers are suited for switched mode power supplies and high frequency DC to DC converters.Packaged in TO-220FPAB, TO-220AB narrow leads, TO-220AB, D2PAK, I2PAK and TO-247, this device is intended for use in high frequency...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.27 | 0% |
| 10-99 | $1.46 | 36% |
| 100-499 | $0.99 | 56% |
| 500 | $0.79 | 65% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | D2PAK |
These dual center tap Schottky rectifiers are suited for switched mode power supplies and high frequency DC to DC converters.Packaged in TO-220FPAB, TO-220AB narrow leads, TO-220AB, D2PAK, I2PAK and TO-247, this device is intended for use in high frequency...
Read More
|