📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

STPS30L60CG-TR

STPS30L60CG-TR

STPS30L60CT

Active

60 V, 30 A dual Low Drop Power Schottky Rectifier

Quantity $ per Unit Savings
1 - 9$1.610%
10 - 50$1.4311%
Contact Sales
In stock
$1.61
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB

These dual center tap Schottky rectifiers are suited for switched mode power supplies and high frequency DC to DC converters.


Packaged in TO-220FPAB, TO-220AB narrow leads, TO-220AB, D2PAK, I2PAK and TO-247, this device is intended for use in high frequency inverters.

Key features
  • Low forward voltage drop
  • Negligible switching losses
  • Low thermal resistance
  • Avalanche capability specified