Active
100 V, 30 A 3-lead single Low Drop Schottky Rectifier
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220FPAB |
This rectifier is suited for high frequency switch mode power supply.
Housed in TO-220AB and TO-220FPAB packages the STPS30M100S is optimized for use in notebook and game station adapters, providing in these applications a good efficiency at both low and high load.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.08 | 2% |
| 10-99 | $1.00 | 51% |
| 100-499 | $0.89 | 56% |
| 500 | $0.71 | 65% |
| 500 + |
Contact sales |
|
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220FPAB |
This rectifier is suited for high frequency switch mode power supply.
Housed in TO-220AB and TO-220FPAB packages the STPS30M100S is optimized for use in notebook and game station adapters, providing in these applications a good efficiency at both low and high load.
|