🎄 Join our holiday celebration with $5.99 flat-rate shipping until December 12th! 🎄

STPS30M60CT

Active

60 V, 30 A dual Low Drop Low Leakage Power Schottky rectifier

Quantity $ per Unit Savings
1 - 9$1.540%
10 - 99$1.3810%
100 - 499$1.0830%
500$0.8942%
Contact Sales
Out of stock
$1.54
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB

The STPS30M60C is a dual diode Schottky rectifier, suited for high frequency switch mode power supply.


Packaged in TO-220AB, I2PAK and D2PAK, this device is intended to be used in notebook, game station and desktop adapters, providing in these applications a good efficiency at both low and high load.

Key features
  • High current capability
  • Avalanche rated
  • Low forward voltage drop
  • High frequency operation