Active
60 V, 30 A Low Drop Schottky diode
| Operating Range | Industrial |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerFLAT™ |
This Schottky rectifier is ideally suited for switch mode power supply and high frequency DC to DC converters.Packaged in PowerFLAT 5x6, the STPS30M60DJF is optimized for use in low voltage high frequency inverters, free-wheeling and polarity protection applications.Its low profile was especially...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.85 | 2% |
| 10-99 | $1.18 | 35% |
| 100-499 | $0.79 | 56% |
| 500 | $0.62 | 66% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerFLAT™ |
This Schottky rectifier is ideally suited for switch mode power supply and high frequency DC to DC converters.Packaged in PowerFLAT 5x6, the STPS30M60DJF is optimized for use in low voltage high frequency inverters, free-wheeling and polarity protection applications.Its low profile was especially...
Read More
|