🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
60 V, 30 A 3-lead single Low Drop Low Leakage Power Schottky rectifier
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 |
Grade | Industrial |
Package Name | D2PAK |
The STPS30M60S is a single Schottky diode, suited for high frequency switch mode power supply.Packaged in TO-220AB, I2PAK and D2PAK, this device is intended to be used in notebook, game station and desktop adapters, providing in these applications a good efficiency at both low and high...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.93 | 0% |
10-99 | $1.28 | 33% |
100-499 | $1.04 | 46% |
500 | $0.83 | 57% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 |
Grade | Industrial |
Package Name | D2PAK |
The STPS30M60S is a single Schottky diode, suited for high frequency switch mode power supply.Packaged in TO-220AB, I2PAK and D2PAK, this device is intended to be used in notebook, game station and desktop adapters, providing in these applications a good efficiency at both low and high...
Read More
|