Active
60 V, 30 A 3-lead single Low Drop Low Leakage Power Schottky rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
The STPS30M60S is a single Schottky diode, suited for high frequency switch mode power supply.Packaged in TO-220AB, I2PAK and D2PAK, this device is intended to be used in notebook, game station and desktop adapters, providing in these applications a good efficiency at both low and high...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.81 | 2% |
| 10-99 | $1.54 | 44% |
| 100-499 | $1.24 | 55% |
| 500 | $1.03 | 63% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
The STPS30M60S is a single Schottky diode, suited for high frequency switch mode power supply.Packaged in TO-220AB, I2PAK and D2PAK, this device is intended to be used in notebook, game station and desktop adapters, providing in these applications a good efficiency at both low and high...
Read More
|